Universal Robots UR16e | 6DOF | 900 mm | 16kg


Part No.: RBTX-UR-110316

Compact 6-Axis Cobot with High Payload for Demanding Automation Tasks

The UR16e is a collaborative 6-axis robot with a payload capacity of 16 kg and a reach of 900 mm. With a repeatability of ±0.05 mm and a compact footprint of Ø 190 mm, it is ideal for handling heavy tools or multiple parts in tight workspaces. Weighing 33.1 kg, the UR16e offers high performance in demanding environments, supported by its IP54 rating and ISO Class 5/6 cleanroom certification.

Control is provided via the intuitive Polyscope 5 software on a 12" touchscreen. The UR16e supports industrial protocols such as Modbus TCP, PROFINET, Ethernet/IP, and ROS, ensuring seamless integration into existing automation systems. It features digital and analog I/Os, URCaps for third-party extensions, and tool power supply options of 12/24 V.

Typical applications include machine tending, material handling, assembly, grinding, and quality inspection. Its high payload and compact design make it perfect for flexible deployment in production lines, helping companies boost productivity while enhancing workplace safety and ergonomics.

This product is not available in your country

Max. Payload
16
kg
Max. Reach
900
mm
Repeatability
0.05
mm
Max. Speed
3
ms
Protection
IP 54
Weight
33.1
kg
DOF
6

Highlights

https://a.storyblok.com/f/298593/d7045ed841/heavy-svg.svg

The cobot for heavy loads

Ideal for machine loading, material handling, packaging or assembly. This true powerhouse enables applications with heavy tools, handling of multiple objects and is the first choice when it comes to short cycle times.

https://a.storyblok.com/f/298593/26361a658a/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

Easier integration and fast payback time

½ day to changeover Our cobots give you fast response times. Flexibly adapt your cobot to new requirements within a few hours.

90 minutes to programming Learn the basics of using our cobots with the Universal Robots Academy's interactive e-learning modules.

17 safety features For safe collaborative applications, our e-Series cobots have 17 configurable safety functions.

1 year to payback Our cobots usually pay for themselves within 365 days, giving you economic flexibility.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer