The UR20 - a high performance cobot

Part No.: RBTX-UR-200520

The UR20 is the first robot of a new, significantly more powerful generation of industrial cobots and thus a huge leap for application diversity. At the same time, it retains what has always defined our cobot: its flexibility, compactness and unparalleled ease of use.

This product is not available in your country

Universal Robots logo
Repeatability
0.05
mm
DOF
6
Weight
64
kg
Max Reach
1,750
mm
Max Payload
25
kg

Highlights

UR20 Palletizing

Automate even with heavy loads

Automate labor-intensive tasks with the UR20 to improve your operational efficiency and increase throughput.

PACKING AND PALLETIZING

Where heavy loads need to be picked, packed and palletized, the UR20 helps you increase productivity. With its long reach, it places parts effortlessly on a standard Euro pallet and stacks up to a height of 2 meters.

MACHINE LOADING

The UR20 reliably loads your machine tools with even the heaviest parts - whether for cutting, punching or pressing. In doing so, it can be mounted in any position and can easily bypass objects at the workplace such as machine doors.

2020 Case Study Köhler fsk 4

EXPERIENCE PERFORMANCE AT A NEW LEVEL

Automate process applications quickly and with consistently high accuracy with the UR20. Minimize your scrap and maximize your quality.

PART HANDLING AND ASSEMBLY

The UR20 allows you to handle two or even three parts simultaneously in the same process step. It carries double or triple weight with ease. Multiply your throughput and shorten your delivery cycles with automation.

WELDING

Where applications require a large working radius while space is at a premium, the UR20 is ideal. It combines its considerable reach with a footprint of just 245 mm in diameter. And a powerful control system.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer