6-Axis Cobot | UR16e | 900mm | 16kg

Variants: Plus enabling switch

Part No.: RBTX-UR-110416

The utility of this collaborative industrial robot is unmatchable. The UR16e is built for heavy duty tasks like machine tending, material handling, packaging, material removal, and screw and nut driving applications. It handles an exceptional 16 kg of payload that is especially useful for carrying heavy end of arm tooling and can lift multiple parts in a single pick, making tasks much more efficient by achieving shorter cycle times. UR16e is also offered as an OEM robot system and with a 3-Position Teach pendant. Are you looking for the CB3 model you can find it here

This product is not available in your country

Universal Robots logo
Repeatability
0.05
mm
Footprint
190
mm
DOF
6
Weight
33.1
kg
Max Reach
900
mm
Max Payload
16
kg

Highlights

heavy

The cobot for heavy loads

Ideal for machine loading, material handling, packaging or assembly. This true powerhouse enables applications with heavy tools, handling of multiple objects and is the first choice when it comes to short cycle times.

RBTX return money ICON v1 lil -ai (1)

Easier integration and fast payback time

½ day to changeover Our cobots give you fast response times. Flexibly adapt your cobot to new requirements within a few hours.

90 minutes to programming Learn the basics of using our cobots with the Universal Robots Academy's interactive e-learning modules.

17 safety features For safe collaborative applications, our e-Series cobots have 17 configurable safety functions.

1 year to payback Our cobots usually pay for themselves within 365 days, giving you economic flexibility.