6-Axis Cobot | UR10e | 1300mm | 12.5kg

Variants: Plus enabling switch

Part No.: RBTX-UR-110412

The UR10e is an extraordinarily versatile collaborative industrial robot, delivering both high payload (12.5 kg) lift and long reach (1300 mm) which makes it well suited for a wide range of applications in machine tending, palletizing, and packaging. The UR10e is also offered as an OEM robot system and with a 3-Position Enabling Teach Pendant. Are you looking for the CB3 model? Find it here

This product is not available in your country

Universal Robots logo
Repeatability
0.05
mm
Footprint
190
mm
DOF
6
Weight
33.5
kg
Max Reach
1,300
mm
Max Payload
12.5
kg

Highlights

grafik

The UR10e now with 25% more load capacity

The UR10e now lifts up to 12.5 kg. That means more power and even more productivity. Around the clock.

RBTX return money ICON v1 lil -ai (1)

Easier integration and fast payback time

½ day to changeover Our cobots give you fast response times. Flexibly adapt your cobot to new requirements within a few hours.

90 minutes to programming Learn the basics of using our cobots with the Universal Robots Academy's interactive e-learning modules.

17 safety features For safe collaborative applications, our e-Series cobots have 17 configurable safety functions.

1 year to payback Our cobots usually pay for themselves within 365 days, giving you economic flexibility.