Room gantry RG-0012 | 3 DOF | 800x800x500mm | 5kg
Variants: incl. 3x D1 motor controller
Room Gantry Robot for Precise and Flexible Automation
The drylin® room gantry robot delivers ±0.5 mm positioning accuracy and is available in sizes up to 3000 × 3000 × 750 mm. With a max payload of 10 kg, speed of 1 m/s, and up to 20 picks/min, it’s perfect for dynamic tasks.Equipped with igus® Robot Control featuring an interactive 3D interface, it supports ROS, Modbus TCP/IP, LabVIEW, and digital I/Os. The control system is available as a cabinet or DIN rail version, ensuring seamless integration into automation setups.
Ideal for pick & place, lab automation, packaging, and assembly. A cost-effective, low-maintenance solution for SMEs, research labs, and industrial production.
Highlights

Fit to your needs
Portal configurator
Customize the linear robot to your needs! Simply enter your desired dimensions. You can then download the CAD file and receive a summary by email.

Free Download
Download now and try it out in advance
Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)