Robots
‌

RobotPhoenix Bat800M-S3 delta robot | 4DOF | 800mm | 3kg

CN¥53,000

excl. VAT & shipping (are calculated in the final step)

Usual delivery time:
4 weeks

Non-binding inquiry • No online purchase

Need integration service?Start request
  • Cell design and component selection
  • Programming & safety
  • Installation

Still have a technical question?Clarify it for free with an RBTXpert

DOF
4
Max Payload
12kg
Max Speed
6m⁄s
Repeatability
0.05mm
Protection
54
Weight
70kg

Does the RobotPhoenix Bat800M-S3 delta robot | 4DOF | 800mm | 3kg fit?

No contact details needed