Robots
‌

RobotPhoenix Bat1100M-S15 delta robot | 4DOF | 1100mm | 15kg

CN¥75,000

excl. VAT & shipping (are calculated in the final step)

Usual delivery time:
4 weeks

Non-binding inquiry • No online purchase

Need integration service?Start request
  • Cell design and component selection
  • Programming & safety
  • Installation

Still have a technical question?Clarify it for free with an RBTXpert

DOF
4
Max Payload
15kg
Max Speed
6m⁄s
Repeatability
0.1mm
Weight
70kg

Does the RobotPhoenix Bat1100M-S15 delta robot | 4DOF | 1100mm | 15kg fit?

No contact details needed

Highlights

(1) RobotPhoenix Bat1100M-S15 is a 4-axis heavy-duty delta parallel robot with a working diameter of 1100mm and a rated payload of 15kg. It adopts an optimized rigid multi-branch mechanical structure, with a maximum linear speed of 10m/s and repeat positioning accuracy of ±0.1mm. The whole machine weighs 70kg and reaches IP54 dustproof and splash-proof protection, equipped with complete EMC shielding, real-time operating status monitoring and emergency stop safety interlock functions. It can run stably in 0–45℃ industrial environments, and the reinforced transmission structure supports long-cycle high-load continuous picking and handling operations.

(2) This robot adopts three-phase AC380V power supply with 3.3kW rated power and suspended installation design to save production line floor space. It comes with abundant expandable I/O interfaces and dual encoder input channels, supporting Modbus-RTU/TCP and Socket communication protocols. The built-in integrated control system is highly open, compatible with mainstream vision systems, conveyor tracking modules and various pneumatic/electric grippers, enabling seamless docking with automated sorting, packaging and assembly lines without complicated customized modification.

(3) Supported by mature mass production and 20,000-hour MTBF reliability certification, the Bat1100M-S15 is oriented to medium and heavy material handling scenes. It is widely used in food, daily chemicals, pharmaceuticals and logistics industries for finished product sorting, box packing and medium-weight material palletizing. Compared with small-load delta models, it greatly improves single-line handling capacity and production efficiency, effectively reducing manual intervention for heavy-duty stations and lowering overall production operation costs.

Downloads

Documentation

Product ManualPDF