RealMan RM65-B | 6DOF | 5kg

‌
Part No.: RBTX-REAL-0003

Ultra-lightweight 6-axis collaborative robot for flexible industrial automation

The RealMan RM65-B is a 6-axis collaborative robot with a payload of 5 kg and a reach of 610 mm. With a repeatability of ±0.05 mm and a compact integrated design (only 7.2 kg including controller), it is ideal for flexible and lightweight robotics in industrial automation. Equipped with a built-in safety module.

It supports standard industrial communication interfaces and multi-platform programming with drag-to-teach functionality. Control is provided via an intuitive interface, with a stable control architecture ensuring smooth and reliable operation.

Typical applications include automated assembly, material handling, sorting, and light processing. The RM65-B is well-suited for integrators and manufacturers in automotive parts, 3C electronics, and general manufacturing looking for a compact, cost-effective robotic arm.

Usual delivery time: 6 weeks
‌
Max. Payload
5
kg
Max. Reach
610
mm
DOF
6
Weight
7.2
kg
Repeatability
0.05
mm
Protection
54

Highlights

(1) Ultra-lightweight integrated design weighing only 7.2 kg, featuring 6-axis motion, 5 kg payload and 610 mm reach, allowing flexible installation and efficient operation in compact industrial spaces with limited layout.

(2) Excellent positioning accuracy with ±0.05 mm repeatability, combined with built-in safety detection functions to ensure stable and reliable performance while enabling safe human-robot collaboration in real working scenarios.

(3) Supports drag-to-teach and multiple programming methods, compatible with standard industrial communication interfaces, for fast deployment, easy operation and wide adaptability to assembly, material handling, sorting and other automation tasks.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌