RealMan ECO65-B | 6DOF | 5kg (Basic Version)

‌
Part No.: RBTX-REAL-0002

Versatile Cobot for Precision Industrial Automation

The RealMan ECO65-B is a 6-axis collaborative robot with a payload of 5 kg and a reach of 610 mm. With a repeatability of ±0.05 mm and a compact integrated design (only 7.8 kg including controller), it is ideal for cost-effective robotics in industrial automation. Equipped with a built-in safety module.

It supports standard industrial communication interfaces and versatile programming via multiple platforms. Control is provided via an easy-to-use interface, with a reliable control architecture ensuring efficient and stable operation.

Typical applications include automated assembly, material handling, sorting, and simple processing. The ECO65-B is perfect for integrators and manufacturers in automotive parts, 3C electronics, and general manufacturing sectors seeking an affordable and flexible robotic arm.

Usual delivery time: 8 weeks
‌
Max. Reach
610
mm
DOF
6
Weight
7.8
kg
Repeatability
0.05
mm
Protection
54

Highlights

(1) The 6-axis body including the controller weighs only 7.8kg with a rated payload of 5kg, delivering an outstanding load-to-weight ratio. It features a compact size and low installation space requirements, enabling quick deployment on mobile platforms and in compact workstations.


(2) Repeat positioning accuracy is ±0.05mm with a working radius of 610mm. The controller is integrated with the arm body without an external control cabinet, allowing simple wiring, convenient maintenance, and stable, reliable operation.


(3) Supports fast programming via drag-to-teach; provides collision detection and safe human-robot collaboration. With open API and universal end-effector interface, it is compatible with multiple systems and peripherals, suitable for assembly, sorting, education, and various other scenarios.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌