Lebai LM3 | Six-axis | collaborative robot

Part No.: RBTX-LEBAI-0001

Lebai LM3 Six-Axis Collaborative Robot is a lightweight cobot that supports IoRT, which has good versatility and collaboration. It can be used with different types of end tools to meet various application needs. Saving labor costs and improving production efficiency for enterprises. It has been widely applied in fields such as catering, light industry, scientific research, education, and medical treatment.

Usual delivery time: 3 weeks

Nominal Reach
638
mm
Repeatability
0.5
mm
Max Payload
3
kg
Max Reach
833
mm
Weight
9.5
kg
DOF
6

Highlights

https://a.storyblok.com/f/298593/ea7ac0e8dc/lca_gen_rbtx_icons-grey-bg_de_5-svg__1_.svg

Scope of delivery

  • Robotarm

  • Controller

  • Gripper

https://a.storyblok.com/f/298593/0dd95641cd/robocube_anwendungen-svg-svg.svg

Application areas

The cobot is constructed for a bright range of industrial and service Applications from pick and place and machine vision applications to cooking.

https://a.storyblok.com/f/298593/1280x720/30ecc19b82/maxresdefault.jpg

Lightweight body

The total weight of the LM3 robot body and control box is less than 14kg. The lightweight body is more convenient to use, install and deploy.

https://a.storyblok.com/f/298593/17223feddc/safety.svg

Safe and guaranteed

LM3 supports collision safety protection. When an object collision is detected, the robot will stop/pause immediately, providing timely and effective safety guarantee for people/objects around it.

https://a.storyblok.com/f/298593/675x513/ee5ca7b49d/2025-01-15-16_05_42-lebai-manual-en-pdf-und-28-weitere-seiten-geschaftlich-microsoft-edge.jpg

Unlimited joints

All joints of the LM3 can rotate without any restrictions on the range of motion*, providing more possibilities for robot application scenarios.

https://a.storyblok.com/f/298593/523x294/f7093573fd/2025-01-15-16_04_04-lebai-manual-en-pdf-und-28-weitere-seiten-geschaftlich-microsoft-edge.jpg

interactive personalization

LM3 supports scene and action style settings. Provides a variety of human-computer interaction methods such as voice, lighting, and hardware button operations, improving the robot’s ease of use and application efficiency.

https://a.storyblok.com/f/298593/af2169ba4a/haken-svg.svg

Simple and easy to use

There is no need for a teaching pendant, the Lebai robot uses traction/drag teaching, and the robot can be easily operated through a web browser or APP. The timeline editor independently developed by the Lebai team provides a low-threshold scene editing experience.

https://a.storyblok.com/f/298593/c1624df936/pickplace-svg.svg

High scalability

Lebai robot supports rich control protocol interfaces, which facilitates linkage and rapid support for external systems and equipment, and can also better control third-party expansion I/O devices.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer