igus ReBeL | 4 DOF | 543 mm | 3 kg


Part No.: RBTX-IGUS-0170

Lightweight cobot for entry-level automation

The igus ReBeL 4DOF is a compact 4-axis cobot with a payload of up to 3 kg and a reach of 543 mm. With a repeatability of ±1 mm and a lightweight, maintenance-free design, this collaborative robot is ideal for getting started with industrial automation.

It supports interfaces such as Modbus TCP/IP, ROS, Python and LabView. Control is via the user-friendly igus Robot Control (iRC), with plug & play functionality and an integrated control system in the base.

Typical applications include pick & place, service robotics, simple assembly and educational use. The ReBeL 4DOF is perfect for SMEs, schools and developers looking for an affordable robotic arm for collaborative automation.

Usual delivery time: 3 weeks

Max. Payload
3
kg
Max. Reach
543
mm
DOF
4
Weight
6.9
kg
Repeatability
1
mm
Max. Speed
0.25
ms
Protection
-

Highlights

https://a.storyblok.com/f/298593/bfddb1987f/rebel-config.gif

Fit to your needs

ReBeL configurator

Customize the ReBeL robot to your needs and receive a summary by email.

Configure linear robot now

https://a.storyblok.com/f/298593/12b15ce6f5/lca_gen_irc-mockup-pc_de_1-removebg-preview__1_.png

Free Download

Download now and try it out in advance

Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)

Download now - It's free

https://a.storyblok.com/f/298593/3fcc048661/90.gif

Includes igus® Robot Control

Modular control and Software

This set of hardware controller and software enables you to control the ReBeL® robot arm. With the corresponding software, you can program and move the robot via a graphical user interface.   Main features:

  • Intuitive control and programming environment with interactive 3D user interface

  • Programming commands like Joint, Linear, If-Then-Else, DigitalOut, Loop etc.

  • Interface to remote computer via TCP/IP

  • ROS packages are available

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer