Products
Solutions
Tools
Services
Help
Search rbtx.com...
Home
Products
Solutions
Tools
Gluing Configurator
7th Axis Configurator
ReBeL Cobot Configurator
Gantry Configurator
Gearbox Configurator (Apiro)
Services
Free expert video call
Request feasibility test
Help
Contact
FAQ & Articles
RBTX Method
igus line gantry LG-0013 | 2500 x 500 mm
igus
Robots
Part No.: RBTX-IGUS-0234
Part No.: RBTX-IGUS-0234
Product information
Payload upz to 5.00 kg
Workspace 2500 x 500 mm
DOF: 2
Speed: up to 0,5 m/s
Repeatibility ± 0,5 mm
Usual delivery time: 3 weeks
Add to My Robot
DOF
2
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer
Machine Planner
Easily create your customised machine
Very quickly with just a few clicks
Receive a direct quote with a live price
Create new Design