HITBOT Z-Arm 1832 | 4 DOF | 320mm | 1kg


Part No.: RBTX-HITBO-0001

Compact 4-Axis Cobot for Precise Automation in Tight Spaces

The HITBOT Z-Arm 1832 is a 4-axis collaborative robot with 180 mm vertical travel and 320 mm reach. Its compact design, high precision, and easy programming make it ideal for space-saving automation.

Control is possible via intuitive handheld teaching or SDK for secondary development. Open interfaces allow flexible integration into existing systems. Collision detection ensures safe human-robot collaboration.

Recommended for pick & place, sorting, assembly, and lab automation. Perfect for SMEs, educational institutions, and developers seeking a cost-effective, versatile, and easily integrable robotic solution.

Usual delivery time: 4-6 weeks

Max Payload
1
kg
Reach
320
mm
Repeatability
0.02
mm
Max. Speed
1.01
ms
Protection
-
Weight
11
kg
DOF
4

Highlights

https://a.storyblok.com/f/298593/62232f2e6c/bild1.svg

Strong R&D Competence

All robot products are self-developed, and the company has a strong R&D team to develop new products and provide technical support for clients.

https://a.storyblok.com/f/298593/e78c4fd494/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

Cost-Effective

Huiling-tech has advanced technology for mass production of lightweight collaborative robotic arms and electric grippers to provide competitive prices.

https://a.storyblok.com/f/298593/535990f380/haken-svg.svg

Complete Certificate

Huiling-tech has more than 100 patents, including 10 invention patents. Alse, the products have been certified for overseas markets, i.e. CE, RoHs, etc.

https://a.storyblok.com/f/298593/1b9d703070/bild2.svg

Customer Orientation

The robotic products can be programmed according to clients' requirements. Also, the products are developed based on feedback from clients and the market.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer