GALAXEA A1X | 6DOF | 600mm | 5kg

‌
Part No.: RBTX-GALA-0003

GALAXEA A1X – High-performance cobot for industrial automation tasks

The GALAXEA A1X is a collaborative robot with a 5kg payload, 600mm reach, and ±0.05mm repeatability. It’s designed for efficient and precise automation processes.

Supporting professional control software, Modbus, TCP/IP, Ethernet/IP, and ROS, the A1X integrates seamlessly into industrial control systems. Operation is user-friendly and efficient.

Recommended for machine tending, material handling, packaging, assembly, and precision operation in industrial manufacturing.

Usual delivery time: 3 weeks
‌
Max Payload
5
kg
Max Reach
600
mm
DOF
6
Weight
4.2
kg
Repeatability
0.05
mm
Max Speed
5
m⁄s
Protection
54

Highlights

https://a.storyblok.com/f/298593/493x493/160ac5ea9a/_17726810686028-1.png

1. High Precision and Efficiency, Suitable for Core Industrial Scenarios: Adopting a 6DOF design, with ±0.03mm repeat positioning accuracy, 10kg maximum payload and 800mm maximum reach, it can stably complete tasks such as precision assembly, material handling, and machine tending, balancing operational precision and production efficiency to meet diverse needs of industrial automation.

2. Multi-Protocol Compatibility, Easy Integration and Operation: Supporting mainstream industrial protocols such as Modbus, TCP/IP, Ethernet/IP and ROS, it can seamlessly integrate into existing industrial control systems without large-scale transformation of production lines; the intuitive and easy-to-understand operation interface greatly reduces personnel training costs, enabling quick start-up and efficient operation and maintenance.

3. Stable and Durable, Adaptable to Complex Industrial Environments: Equipped with IP54 protection level, it can effectively resist interference such as dust and water splashes in industrial scenarios. Combined with a stable drive system and intelligent power management, it balances long-term operation capability and operational safety, and can be long-term adapted to multiple industrial fields such as electronics, machinery and packaging.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌