FANUC CRX-30iA | 6DOF | 1889mm | 30kg


Part No.: RBTX-FANU-0002

High-Payload 6-Axis Cobot for Heavy-Duty Automation and Easy Programming

The FANUC CRX-30iA is the most powerful collaborative robot in the CRX series, offering a payload of up to 30 kg and a reach of 1,756 mm. With ±0.05 mm repeatability, it’s ideal for palletizing, machine tending, material handling, and welding. Built-in force sensing ensures safe collaboration with humans without the need for external safety devices.

Programming is intuitive via the tablet teach pendant with drag-and-drop interface or through manual guided teaching. The CRX-30iA runs on the R-30iB Plus controller and supports software like ROBOGUIDE, iRVision, and ZDT. A new feature includes wrist-mounted buttons (J6) for direct teaching and customization.

Typical applications include palletizing, heavy part handling, machine loading, and welding. The CRX-30iA is ISO-certified (ISO 10218-1, ISO 13849-1), maintenance-free for 8 years, and supports flexible mounting on the floor, wall, or ceiling.

This product is not available in your country

DOF
6
Weight
135
kg
Max Reach
1,890
mm
Max Payload
30
kg

Highlights

https://a.storyblok.com/f/298593/96x96/9e51e05c0d/genauigkeit.svg

Great Repeatibility

Repeat the same movement multiple times with exactly the same dexterity thanks to a repeatibility of up to +/- 0,05 mm.

https://a.storyblok.com/f/298593/217x217/a575547d0a/feder2.svg

Sense of Touch and Feel

Benefit from a light touch - every CRX comes standard with internal force sensing capabilities, gibving the robot the sense of touch and feel without needing additional hardware or software.

https://a.storyblok.com/f/298593/221x222/f7e1e73843/hand2.svg

Manual Guided Teaching

The CRX can easily learn from you. Just use manual guided teaching function to teach and lead your robot to the desired position and save it on the tablet using the drag & drob functionality.

https://a.storyblok.com/f/298593/57138d2d0c/bild1.svg

Quick Set-Up

Integration has never been easier thanks to the lightweight, slim and compact design. It requires no special surface to install and the controller is powered from a standard 200-240 V power source.

https://a.storyblok.com/f/298593/5ffc683eed/bild2.svg

Easy to connect

Easily integrate third party peripheral devices with FANUC approved End of Arm Tooling (EOAT), accessories and plug-ins.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer