FANUC CRX-10iA | 6DOF | 1294mm | 10 kg
6-Axis Cobot for Safe, Maintenance-Free Automation
The FANUC CRX-10iA is a collaborative 6-axis robot with a 1,249 mm reach and 10 kg payload. With ±0.04 mm repeatability and a lightweight 40 kg design, it’s ideal for pick & place, assembly, packaging, and welding tasks. Built-in force sensing ensures safe human collaboration without additional hardware.
Programming is easy via the tablet teach pendant with drag-and-drop interface or through manual guided teaching. The CRX-10iA runs on the compact R-30iB Mini Plus controller and supports software like ROBOGUIDE, iRVision, and ZDT. It operates on 200–240 V AC and can be mounted on the floor, wall, or ceiling.
Typical applications include palletizing, machine tending, inspection, and adhesive dispensing. With 8 years of zero maintenance, simple integration, and proven reliability, the CRX-10iA is ideal for SMEs and automation newcomers.
Highlights
Safety first
The CRX-10iA complies with protection class IP67 and is therefore protected against dust and oil leaks in industrial environments. It also complies with the ISO 10218-1 safety standard, which means that it can be used safely in the vicinity of people without the need for a safety fence.declaration of conformity
Flexible in any environment
Thanks to its low weight, the CRX-10iA is extremely versatile and can be used in various applications, such as machine loading, material handling and palletizing. Its compact design allows it to be used even in confined spaces.

Fast Integration
The CRX-10iA is characterized by its simple installation. Both the robot and the control box are light and compact and can simply be connected to a standard socket (200-240V), which makes commissioning easier.
Application areas
The CRX-10iA is versatile and ideal for tasks such as packaging, palletizing, welding, machine loading, inspection and testing as well as assembly in various industries.