Fairino FR30 | 6DOF | 1403mm | 30kg


Variants: FR30 - IP54 Standard

Part No.: RBTX-FAIR-0006

Fairino FR30 – Ultra-Strong Cobot for Heavy-Duty Automation

The Fairino FR30 is a 6-axis cobot with a payload of up to 30 kg and a reach of 1,403 mm. With ±0.1 mm repeatability and dual encoders per joint, it ensures high precision under heavy loads. Optionally also available as explosion-proof version.

Supports TCP/IP, Modbus TCP/RTU, and optional protocols like Profinet and EtherCAT. Programming via Python, ROS/ROS2, C++, and graphical interfaces. Controlled via teach pendant or web app.

Ideal for welding, machining, and large part handling. Designed for integrators and manufacturers needing scalable, high-performance automation.

Usual delivery time: 7-8 weeks

Max. Payload
30
kg
Max. Reach
1,403
mm
Repeatability
0.1
mm
Max. Speed
2
ms
Protection
IP54
Weight
85
kg
DOF
6

Highlights

https://a.storyblok.com/f/298593/5354d1a113/pick_place_2.JPG

FR30

FR30 cobot is a platform product with powerful, scalable and sustainable capabilities, which can empower integrators and end-users, and provide a powerful option for solving the pain points. By virtue of FAIR's technological advantages of intelligence and flexibility, as well as the self-developed core components, FR30 breaks through the limit of intelligent and flexible application of robots in various scenarios, realizes the in-depth combination with scenario application.

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR Productrange

Prepared for every use case, with payloads ranging from 3 kg to 30 kg.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer