Fairino FR16 | 6DOF | 1034mm | 16kg


Variants: FR16 – Explosion-Proof

Part No.: RBTX-FAIR-0022

Fairino FR16 – Heavy-Duty Cobot for Demanding Automation

The Fairino FR16 is a 6-axis cobot with a payload of 16 kg and a reach of 1,034 mm. With ±0.03 mm repeatability, and optionally available explosion-proof version, it’s built for robust industrial tasks.

Supports TCP/IP, Modbus TCP/RTU, and optional protocols like Profinet and EtherCAT. Programming via Python, ROS/ROS2, C++, and graphical interfaces. Controlled via teach pendant or web app.

Ideal for automotive, metalworking, and high-load assembly. Designed for integrators needing precision and durability.

Usual delivery time: 7-8 weeks

Max Speed
2
ms
Max Reach
1,034
mm
DOF
6
Max Payload
16
kg

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer