6-axis Robot Arm | 920mm | 6kg

Part No.: RBTX-EPS-0011

EPSON 6 AXIS VT6-A901S WITH BUILT-IN CONTROLLER

The VT6-L is an entry-level, space-saving, six-axis robot, handling payloads of up to 6kg, with a range of 920mm and a built-in controller.

Highlights:
Arm reach: 920 mm
Maximum payload: 6 kg
Repeatability: ± 0.1 mm
Floor or ceiling mounted

The VT6L has been engineered for ease of use and a low total cost of ownership (TCO), following the 'just enough' design principle. It's a compact, all-in-one robot that helps save on factory space and features simple cabling thanks to the hollow end-of-arm design. The VT6L has a built-in controller and battery-less motor unit that help with insallation and uniterrupted running. It has a reach of up to 920mm and can handle payloads of up to 6kg, which make it an appropriate robotic solution for a wide variety of applications.

Usual delivery time: 3 weeks

Weight
40
kg
DOF
6
Max Reach
920
mm
Max Payload
6
kg
Repeatability
0.1
mm

Highlights

RBTX return money ICON v1 lil -ai (1)

Affordable

Simple design and low total cost of ownership (TCO)

RBTX tool ICON v1 lil

Easy set up

Built-in controller, simple cabling, lightweight, battery-less motor unit

robocube anwendungen-svg-svg

Flexibility

Use for machine tending, packing, loading and unloading…and much more

Compact, all-in-one solution

Self-contained and space-saving, with a built-in controller

strom

Energy efficient

Thanks to the AC100 - 240V supply range

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer