Elephant Robotics UltraArm P340 | 4DOF | 350mm | 650g

‌
Part No.: RBTX-ELE-0006

UltraArm P340 – Compact High‑Precision Desktop Robotic Arm for Education, Research & Creative Automation

Technical Information The UltraArm P340 features a classic metal structure, a 340 mm working radius, ±0.1 mm repeatability, and high‑performance stepper motors for stable, accurate motion. It supports writing, drawing, laser engraving, and integrates with accessories such as slide rails, conveyor belts, myAGV, and vision modules. With a payload of up to 650 g, it delivers strong performance in a compact A5‑sized footprint.

Software, Interfaces, and Integration UltraArm P340 supports Python, C++, Arduino, myBlockly visual programming, and works across Windows, macOS, and Linux. It offers rich electrical interfaces for grippers, suction pumps, laser modules, and provides seamless integration with the Elephant Robotics ecosystem. It is compatible with ROS1/ROS2, OpenCV, and multiple AI/vision education kits for rapid development.

Application Areas Ideal for higher‑education robotics labs, STEM learning, scientific research, vocational training, and creative automation tasks such as drawing and engraving

Usual delivery time: 3-4 weeks
‌
Max. Payload
0.65
kg
Max. Reach
340
mm
DOF
4
Weight
2.9
kg
Repeatability
0.1
mm
Max. Speed
0.1
m⁄s

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌