Elephant Robotics myCobot -320-Pi| 6 DOF | 320mm | 1Kg

‌
Part No.: RBTX-ELE-0007

myCobot 320 Pi – Compact 6‑Axis Raspberry‑Pi‑Powered Cobot for Education, Research & Light Automation

Technical Information myCobot 320 Pi features a 320–350 mm working radius, up to 1 kg payload, ±0.5–1 mm repeatability, and a compact 3 kg all‑in‑one design. Equipped with brushless DC servos, 24 V industrial I/O, and multiple mounting interfaces, it supports fast, stable operation ideal for teaching, prototyping, and collaborative tasks

Software, Interfaces, and Integration Powered by Raspberry Pi 4B with Debian/Ubuntu support, the cobot offers USB, HDMI, GPIO, Wi‑Fi, and Bluetooth connectivity. It supports Python, C++, Arduino, C#, JS, ROS/MoveIt, myBlockly visual programming, and RoboFlow for intuitive control. Open‑source interfaces enable AI vision, object recognition, and advanced automation workflows.

Application Areas Ideal for STEM education, research labs, robotics training, light industrial automation, and creative automation scenarios

Usual delivery time: 3-4 weeks
‌
Max. Payload
1
kg
Max. Reach
320
mm
DOF
6
Weight
3
kg
Repeatability
0.5
mm
Max. Speed
0.7
m⁄s
Protection
IP42

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌