Elephant Robotics Mercury A1 | 7DOF | 450mm | 1kg

‌
Part No.: RBTX-ELE-0004

Mercury A1 - Lightweight 7-DOF Cobot

Mercury A1 is a lightweight 7DOF robotic arm with 1 kg payload. Equipped with 7 new proprietary "Liyuan" series harmonic modules by Elephant Robotics, it has max output torque of 80 Nm, 19-bit encoder resolution, and 0.6 arcminute repeat positioning accuracy, delivering stable, reliable performance for precision operations.

Its new 7-axis industrial design, crafted by a Swedish team, features an ultra-lightweight carbon fiber housing—reducing weight while boosting overall strength and rigidity. The CM4Stack main controller includes a 2.0-inch IPS-LCD capacitive touchscreen and Elephant Robotics' proprietary myPanel system, enabling intuitive, programming-free application deployment and lowering operational barriers.

It is an ideal hardware platform for teaching, scientific research and embodied intelligence. Leveraging proprietary control algorithms and modules, it supports research/applications like robotic arm motion planning and humanoid single-arm use, making it the top choice for robotic arm R&D and deployment.

Usual delivery time: 4 weeks
‌
protection
-

Highlights

(1)Mercury A1 is designed specifically for humanoid robot R&D. Core to its competitiveness are 7 Elephant Robot’s latest self-developed "Power Spring" harmonic modules, delivering 80Nm max torque, 19bit encoder resolution, and 0.6 arcminute repeat positioning accuracy—ensuring precise motion for humanoid robots and excelling in high-precision scenarios.

(2)As a lightweight 7-DOF robotic arm, Mercury A1 excels in lightweight-structural strength balance. With 1kg payload, it carries 7 self-developed "Force Source" harmonic modules (Elephant Robot), inheriting high torque and precision. Swedish-designed ultra-light carbon fiber shell cuts weight sharply while boosting structural strength/rigidity, fit for humanoid robots' flexible, stable operation.

(3)Equipped with high-performance CM4Stack main control, 2.0-inch IPS-LCD touch screen and Elephant’s self-developed myPanel system, this smart setup breaks traditional robotic arm operation barriers, enabling programming-free intuitive app deployment and lowering research/operation startup thresholds.

(4)Full-stack independent R&D makes Mercury A1 an ideal platform for teaching, scientific research and embodied intelligence. Its self-developed control algorithm-harmonic module synergy fits motion planning, humanoid single-arm applications, etc. With stable performance, easy operation and wide adaptability, it’s the top choice for robotic arm R&D and applications.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌