Dobot SCARA M1 Pro | 4DOF | 400mm | 1,5kg


Part No.: RBTX-VAR-0009

Dobot M1 Pro – High-speed SCARA robot for fast automation

The Dobot M1 Pro is a SCARA industrial robot with 4DOF, 1.5 kg payload, 400 mm reach, and ±0.02 mm repeatability. Its speed and precision make it ideal for fast pick & place and assembly tasks.

It supports DobotStudio, DobotLink, Modbus, TCP/IP, Ethernet/IP, and ROS. Easy integration into production lines and user-friendly control ensure efficient operation.

Recommended for electronics assembly, sorting, packaging, lab automation, and training environments focused on SCARA technology.

This product is not available in your country

Max Payload
1.5
kg
Reach
400
mm
DOF
4
Repeatability
0.02
mm
Max. Speed
1
ms
Protection
-
Weight
15.7
kg

Highlights

https://a.storyblok.com/f/298593/d042b52ba2/pickplace-svg.svg

Application

The field of application of the M1 PRO is wide-ranging. In addition to sorting and separating, the DOBOT M1 PRO can, for example, load pallets or perform for example, load pallets or perform laboratory and quality tasks. In addition to a vacuum suction cup or a pneumatic gripper, any individual tool can be attached in order to implement several automation solutions several automation solutions with one and the same robot. The inputs and outputs are can also be expanded with additional I/Os using an add-on module.

https://a.storyblok.com/f/298593/64fa81ed54/magnifying_glass.svg

Product features and details

Product features

  • Support of TCP/IP and Modbus TCP: smooth integration into an existing production process possible

  • Wide range of possibilities to program the robot via DobotStudio Pro: Blockly, LUA, SDK

  • Built-in technology of servo motors, leader drive gears, linear guide and recirculating ball screw makes the DOBOT M1 Pro robust, highly available and powerful

Technical details

  • Reach: 400 mm

  • Payload: 1,5 kg

  • Repeatability: +- 0,02 mm

  • Communication: TCP/IP, Modbus TCP

  • Power input: 100 V - 240 V AC, 50/60 Hz

  • Electrical design: PNP

https://a.storyblok.com/f/298593/178ec33da9/variobotic-gmbh-endless-cmyk.svg

DobotStudio Pro

Control/Software

The DOBOT M1 PRO is controlled via the user-friendly and license-free DobotStudio Pro software. It enables quick commissioning, even without prior knowledge. The DOBOT M1 PRO can be programmed via Python or Java in script mode. In addition, the software also supports control via Teaching & Playback and the DOBOTBlock graphical development environment, in which prefabricated programming blocks are arranged logically.

Scope of delivery

  • DOBOT M1 Pro

  • Ethernet cable

  • Flange adapter

  • Emergency stop

  • Power supply

  • Tool kit

  • Documentation (Shipping list, quick start guide, etc.) - english/chinese (vacuum pump is not included in the scope of delivery)

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer