DOBOT CR16A | 6DOF | 1000mm | 16kg


Part No.: RBTX-DOBT-0011

Dobot CR16A – High-performance cobot for heavy-duty industrial tasks

The Dobot CR16A is a collaborative robot with a 16 kg payload, 1,000 mm reach, and ±0.03 mm repeatability. It’s designed for heavy and complex automation processes.

Supporting DobotStudio, DobotLink, Modbus, TCP/IP, Ethernet/IP, and ROS, the CR16A integrates seamlessly into industrial control systems. Operation is user-friendly and efficient.

Recommended for palletizing, machine tending, material handling, packaging, and assembly of heavy components in industrial manufacturing.

This product is not available in your country

Max Payload
16
kg
Max Reach
1,000
mm
Repeatability
0.03
mm
Max Speed
2
ms
Protection
IP 54
Weight
38
kg
DOF
6

Highlights

https://a.storyblok.com/f/298593/480x720/48f19f4424/cr16apng.webp

Dobot CR16A

CRA series collaborative robot is a flexible solution to various industrial pain points, including high level of reliability, decreased labor costs, and safety.

https://a.storyblok.com/f/298593/d9ab263678/optimiere.png

EASY TO DEPLOY & QUICK TO PERFORM

Easy to deploy & quick to perform

Improve the flexibility of your product line and production efficiency by using an easy to deploy CR collaborative robot within 20 minutes to set up and quickly put into application within 1 hour to perform.

https://a.storyblok.com/f/298593/b5a33abed1/image__4_.svg

EASY TO MASTER

Easy to master

Our software and arithmetic technology makes the operation and management of the CR collaborative robot series intelligent and straightforward. It can accurately emulate human actions by demonstrating the path. No programming skills are required for that.

https://a.storyblok.com/f/298593/4a7a7baf49/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

INVESTMENT SECURITY - SUPER RELIABLE

Investment security - Super Reliable

CR collaborative robot series is solid and durable to ensure a long life span of 32000 hours of service life. It also has tight tolerances to ensure the investment’s security and higher ROI.

https://a.storyblok.com/f/298593/752x493/0667233a66/item6-1-8qjwhbvj.png

Optional accessories: Dobot Teach pendant

Optional accessories: Dobot Teach pendant

More flexibility for a excellent user experience with Dobot teach pendant for CRA series.

View product

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer