Robots
‌

ABB SCARA IRB 920 | 4DOF | 550mm | 6 kg

by ABB Robotics GmbHPart No.: RBTX-ABB-0002

On request

excl. VAT & shipping (are calculated in the final step)

This product is not available in your country
Need integration service?Start request
  • Cell design and component selection
  • Programming & safety
  • Installation

Still have a technical question?Clarify it for free with an RBTXpert

Max Payload
6kg
Reach
550mm
DOF
4
Repeatability
0.03mm
Max. Speed
1.7m⁄s
Protection
IP30
Weight
23kg

Does the ABB SCARA IRB 920 | 4DOF | 550mm | 6 kg fit?

No contact details needed

Highlights

Class-leading speed

Fourteen percent faster than its predecessor, the IRB 910SC, and with a cycle time of 0.31 seconds, the IRB 920 outperforms other SCARA robots in its class, reducing cycle times and enabling more products to be produced per hour.

Excellent repeatability

The IRB 920’s excellent repeatability enables it to achieve the highest levels of manufacturing quality with minimal or zero wastage.

Lightweight design

Weighing just 23 kg, the IRB 920 is 10 percent lighter than other SCARA robots in its class, eliminating the need for extra materials to support the robot, reducing cell design costs. Routing all cables internally to remove cable interference also enables a compact footprint, minimizing installation space requirements.

5xcjPY0w6Mbqgq1iGGK4pX

A choice of 450, 550 and 650mm reach options meet the requirements for a range of different operations. An extended stroke of 300mm supports applications requiring additional vertical reach.

Increased connections & larger diameter air hose

• Larger diameter air hose: The use of a larger diameter air hose provides additional power for vacuum suction, making it possible to handle multiple objects simultaneously.

Increased connections: Option of up to 20 I/O (Input/Output) connectors allows the use of more sophisticated grippers and end effectors for more complex applications.