ABB - GoFa™ CRB 15000-5/0.95

Part No.: RBTX-ABB-0001

GoFa™ CRB 15000-5/0,95

  • Superior power and force limiting with integrated sensors including force torque
  • With a TCP speed of up to 2.2 m/s, GoFa is faster than other cobots in its class
  • 12% longer reach than comparable 5kg cobots, 950mm Smooth and responsive lead through in auto mode, best-in-class
  • Enhanced interaction with Arm-side interface
  • Simple yet powerful Wizard easy programming Full safety certification

This product is not available in your country

Protection
IP54
DOF
6
Repeatability
0.02
mm
Speed
2.2
°s
Max Reach
1,050
mm
Max Payload
5
kg

Highlights

https://a.storyblok.com/f/298593/d206016d64/9paa00000084414_master.jpg

GoFa™ CRB 15000-5/0,95

GoFa incorporates a range of features that allow it to be used safely, directly alongside human workers and without the need to design and build bulky barriers or fencing. GoFa can continuously share workspace with people, giving it maximum flexibility and efficiency. Robot and human cooperate on the same tasks, without jeopardizing productivity or safety.

https://a.storyblok.com/f/298593/036a7b8da0/safety.svg

Strong yet safe

Designed for handling payloads up to 5 kg, GoFa has integrated torque sensors in each of its six joints offering superior power and force limiting performance. Together, these prevent the risk of injury by bringing GoFa to an immediate stop if it senses any contact witha human worker.

https://a.storyblok.com/f/298593/6883bb149a/haken-svg.svg

Easy set-up and operation

Set up and configuration is easy with intuitive, graphical Apps directly on the FlexPendant. You can move your robot using lead through in no time.

https://a.storyblok.com/f/298593/1ff740d47c/rbtx_return_money_icon_v1_lil_-ai.svg

Faster performance for greater productivity

GoFa offers a maximum Tool Center Point (TCP) speed of up to 2,2 m/s*, faster than other cobots in its class. GoFa can perform more operations in a set period than competing robots.

* Safe collaborative speed will be lower, refer to the SafeMove configurator App for recommendation. Always do a safety risk assessment of your cobot application.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer