ABB GoFa™ CBR 15000-5 | 6 DOF | 950 mm | 5 kg


Part No.: RBTX-ABB-0001

Safe 6-Axis Cobot for Precise and Flexible Automation/b>

The ABB GoFa™ CBR 15000-5 is a collaborative 6-axis robot with a reach of 950 mm and a payload of 5 kg. With repeatability down to 0.02 mm and path accuracy of 0.03 mm, it’s ideal for precision tasks like gluing, laser welding, and quality inspection. Integrated torque sensors enable safe human collaboration without the need for safety fencing.

It is powered by the OmniCore C30 controller and programmed via intuitive graphical apps on the FlexPendant. RobotStudio® supports offline programming with up to 99% match to real execution. The Ultra Accuracy feature is available as a retrofit, boosting precision even further.

Typical applications include machine tending, assembly, packaging, laser cutting, and additive manufacturing. The GoFa™ CBR 15000-5 is IP54-rated and offers a compact, easy-to-integrate solution for modern production environments.

This product is not available in your country

Max. Payload
5
kg
Max. Reach
950
mm
DOF
6
Weight
28
kg
Repeatability
0.02
mm
Max. Speed
2.2
ms
Protection
IP 54

Highlights

https://a.storyblok.com/f/298593/d206016d64/9paa00000084414_master.jpg

GoFa™ CRB 15000-5/0,95

GoFa incorporates a range of features that allow it to be used safely, directly alongside human workers and without the need to design and build bulky barriers or fencing. GoFa can continuously share workspace with people, giving it maximum flexibility and efficiency. Robot and human cooperate on the same tasks, without jeopardizing productivity or safety.

https://a.storyblok.com/f/298593/036a7b8da0/safety.svg

Strong yet safe

Designed for handling payloads up to 5 kg, GoFa has integrated torque sensors in each of its six joints offering superior power and force limiting performance. Together, these prevent the risk of injury by bringing GoFa to an immediate stop if it senses any contact witha human worker.

https://a.storyblok.com/f/298593/6883bb149a/haken-svg.svg

Easy set-up and operation

Set up and configuration is easy with intuitive, graphical Apps directly on the FlexPendant. You can move your robot using lead through in no time.

https://a.storyblok.com/f/298593/1ff740d47c/rbtx_return_money_icon_v1_lil_-ai.svg

Faster performance for greater productivity

GoFa offers a maximum Tool Center Point (TCP) speed of up to 2,2 m/s*, faster than other cobots in its class. GoFa can perform more operations in a set period than competing robots.

* Safe collaborative speed will be lower, refer to the SafeMove configurator App for recommendation. Always do a safety risk assessment of your cobot application.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer