2-Axis Delta | Large

Part No.: RBTX-IGUS-0059

The 2-axis Delta was specially developed for extra fast pick & place tasks. It can be used for pick and place tasks, conveyor belt picking, sorting tasks or stacking tasks. The Delta robot as 2-axis kinematics is supplied in two different sizes with matching controllers.

Usual delivery time: 3 weeks

Working Space Diameter
700
mm
DOF
2
Max Payload
5
kg
Max Speed
3
ms
Max Acceleration
60
m
Repeatability
0.5
mm

Highlights

https://a.storyblok.com/f/298593/065dc1611c/igus-robot-control-48v-low-cost-irc.png

Modular control and Software

This set enables you to control the robolink® robot arm. With the corresponding software, you can programme and move the robot via a graphical user interface.   Main features:

  • Modular, control system based on top-hat (DIN) rail, easy to extend

  • Smooth motion with 1/256 microstepping

  • Energy saving operation with adaptive current control: Trinamics StallGuard2 and CoolStep Technologies

  • Intuitive control and programming environment with interactive 3D user interface

  • Programming commands like Joint, Linear, If-Then-Else, DigitalOut, Loop etc.

  • Interface to remote computer via TCP/IP

  • ROS packages are available

  • Control cabinet

https://a.storyblok.com/f/298593/12b15ce6f5/lca_gen_irc-mockup-pc_de_1-removebg-preview__1_.png

Download now and try it out in advance

Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)

Download now - It's free

https://a.storyblok.com/f/298593/0000ce5b08/fg0002-portal_irc__2___3___2_.png

The Delta robots from igus® are available as 2-axis or 3-axis variants. They are suitable for pick and place, conveyor belt picking and stacking tasks in three-dimensional space. In conjunction with a gripper or suction cup and a vision system, bin picking tasks can be implemented very quickly.

https://a.storyblok.com/f/298593/cf3a86a4e0/robosteuer_5m_cmyk__1_.png

Choose the right setup for you.

You can control the robot either from your Windows 10 PC or from the optional handheld with touch screen. On the PC the robot can be programmed via a graphical user interface. With the handheld you can control the robot with a joystick and start programs via the touch screen. In addition, you can also connect a gamepad to your Windows PC for control as an alternative to the handheld. With this handheld, the robot runs autonomously without the computer after programming via the Windows PC.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer