2-Achs Delta-Roboter | 2 DOF | 400 mm | 5kg


Part No.: RBTX-IGUS-0055

High-Speed 2-Axis Delta Robot for Dynamic Pick-and-Place Tasks

The preassembled 2-axis delta robot from igus® features a 400 mm working diameter, 5 kg payload, and ±0.5 mm repeatability. With speeds up to 3 m/s and acceleration of 60 m/s², it’s ideal for fast sorting and conveyor applications.

The included controller enables easy integration into existing systems. Common protocols like Modbus TCP, Ethernet/IP, and more are supported via the igus® Robot Control platform.

Recommended for pick & place, sorting, stacking, and conveyor-based tasks. Perfect for companies seeking a compact, cost-effective, and high-performance automation solution.

Usual delivery time: 3 weeks

Max Payload
5
kg
Working Space Diameter
400
mm
Repeatability
0.5
mm
Max Speed
3
ms
Protection
-
Weight
8.517
kg
DOF
2

Highlights

https://a.storyblok.com/f/298593/1575x1716/59ccca61aa/lca_prod_dle-zr-0001_shop_1-3.png

Application areas

Typical applications of our drylin® delta robots are pick and place, conveyor belt picking and stacking tasks in three-dimensional space. In combination with a gripper or suction cup, picking tasks can be implemented very quickly.

https://a.storyblok.com/f/298593/476x524/7517f560ff/lca_gen_irc-mockup-pc_de_1-removebg-preview__1_.png

igus® Robot Control - One free Software for all igus® robots

Download the software now free of charge. This allows you to familiarize yourself with the user interface and functions before purchasing the components. The Digital Twin gives you an overview of the possibilities of your robot. (System requirements: Windows 10, free USB 2.0 port, Ethernet port, 500 MB free disk space).

Download now for free

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer