ROKAE - CR7 Cobot

Part No.: RBTX-JAE-0012

Flexible use without enclosure

Safe operation without safety fences characterizes the use of our robots without sacrificing speed and precision.

This product is not available in your country

Max Reach
850
mm
Max Payload
7
kg
Weight
27
kg

Highlights

RBTX tool ICON v1 lil -svg

Technical details

  • DOF - Six

  • Payload - 7 kg

  • Reach - 850 mm

  • Repeatability - ±0.02 mm

  • Operating temperature - 0°C to +45°C

  • Storage temperature - -10°C to +55°C

  • Protection level - IP54

  • Noise level - ≤70 dB(A)

RBTX return money ICON v1 lil -ai (1)

Cost effective

Due to the comparatively low investment costs, you achieve an early ROI

IMG 0852

Scope of Delivery

  • Robot with integrated controller

  • Power supply unit

  • xPAD2 teaching panel

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer