Compact system FlexCube
The compact system FlexCube from B+R offers flexible application possibilities. Our standardised compact cell for your application. Modular design, solid perforated plate on a steel base frame, flexibly scalable and ideally matched to your process. The FlexCube is ready for use in a very short time and is equipped with the latest generation of lightweight robots or classic industrial robots.
Highlights

Modular construction (can also be extended later at any time)
Base frame made of steel and solid perforated plate
including safety concept (emergency signal; enclosure; safety light grid; area scanner)
Complete documentation including CE documents
Turnkey complete solutions for your process from a single source
Decades of experience in automation
FlexCube basic module
Stable steel base frame, modularly extendable
Base area: 1000 x1000 mm
Solid mounting plate with hole pattern for flexible integration of one robot & peripherals
FlexCube add-on module
Safety guard locking / operating console / protective enclosure for the basic module.
Operating console with emergency stop, 3 freely assignable buttons.
Simple modification possible. If required, the sides and rear panels can be removed and arranged according to your requirements.
Several cells can be combined via connecting elements