Aluminium strut profile 40x40

Aluminium strut profile 40x40
17509649
17509650
1 / 3

Variants: 2000 mm

Part No.: RBTX-BOS-40x40-2000

Strut profiles with the groove 10mm for light contructions. Available in lengths 1000mm/ 1500mm / 2000mm

Usual delivery time: 3 weeks

On request

excl. VAT, shipping calculated on quote

Dimensions
40x40
Length
2,000
mm

Highlights

https://a.storyblok.com/f/298593/9172657bbf/rbtx_tool_icon_v1_lil_-svg.svg

Product features

  • Groove: 10

  • Material: aluminium, anodised

  • Cross-section: 40x40

  • Profile area [A] [cm²]: 5.6

  • Mass [m] [kg]: 1.5

  • Torsional moment of resistance [Wt] [cm³]: 0.74

  • Torsional moment of inertia [It] [cm⁴]: 1.3

  • Area moment of inertia in X-direction [lx] [cm⁴]: 9.1

  • Moment of resistance in X-direction [Wx] [cm³]: 4.5

  • Moment of inertia in Y-direction [ly] [cm⁴]: 9.1

  • Moment of resistance in Y-direction [Wy] [cm³]: 4.5

https://a.storyblok.com/f/298593/e898a8bebf/bild5-svg.svg

7D7qOJ2Sst52LFOlvPAs8q

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
微信扫码开始咨询
https://work.weixin.qq.com/ct/wcde400df4373fe52f9b8acd6c66787b9e7e