RRB AMR | Autonomous mobile robot for intralogistics

‌

Variants: RRB 200kg

Part No.: RBTX-RRB-0001

AMR X‑Series – Next‑Generation Autonomous Mobile Robot for Smart Intralogistics

The AMR X‑Series delivers high‑precision autonomous transport with robust safety, advanced navigation, and reliable performance for modern industrial automation

The AMR X‑Series supports payloads up to 500 kg with a compact 800×650×300 mm footprint and operates at 0.5 m/s. It offers 48 V / 42 Ah battery power for 8 hours runtime and 3 hours charging. Safety features include 360° LiDAR coverage, obstacle detection, and a rugged build suitable for continuous industrial duty. Navigation options include magnetic, vision, QR, laser guidance, and natural 2D/360° navigation with a 30 m range

The robot supports multi‑mode autonomous control with LiDAR‑based mapping, BLDC drive motors, and differential steering for precision mobility. It integrates easily with industrial systems using components from Delta, Siemens, Schneider, and supports plug‑in, swappable batteries, and auto‑docking charging stations, ensuring simple, scalable deployment

Ideal for automated intralogistics, material movement, warehousing, and manufacturing workflows requiring safe, efficient, and flexible transport.

This product is not available in your country
‌
Weight
500
kg

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌