ReBeLMove
Part No.: RBTX-IGUS-0259
ReBeLMove: The Person-Safe AMR
The ReBeLMove is an autonomous mobile robot (AMR) that stands out due to its non-deactivatable safety technology and its benefits. Even in push mode and when docking at stations, all safety features remain active. These include: Safety laser scanner, dual-channel emergency stop, encoders on the motors and brakes on both motors. With a Performance Level D (PLd), the ReBeLMove navigates freely in space and independently searches for a free path. The safety technology can intervene at any time and stop the robot. If the ReBeLMove detects an object in front of it, it tries to avoid it. If the object comes too close and breaches the safety areas (safety fields), the brakes engage and bring the vehicle to a stop.Usual delivery time: 3 weeks
If you would like to purchase individual components, simply empty your System Cart Builder.
DOF
9
Max Payload
50
kg
Max. speed
1.5
m⁄s
Weight
35
kg
Highlights
Scope of delivery
ReBeLMove
Charger
Charging dock with frame
Tablet with rugged cover
Controller for manual operation via Bluetooth
1st year support & updates

Fleet management
Fleet management is distributed among the autonomous mobile robots (AMRs), which communicate with each other via WLAN. This does not require a large bandwidth. The AMRs can also drive routes offline as long as there are no encounters and only require Wi-Fi for order placement. Alternatively, external VDA5050 fleet managers such as idealworks, Naise, MHP or Kinexon can be used.
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer