Quadruped robot SID1/Lite3 | 12 dof

Part No.: RBTX-INMO-0001

The SID1 bionic robot is an advanced robot dog that features a higher driving force, a far more advanced and accurate algorithm, enhanced environmental interaction, and a wide selection of expansions with additional applicable modules.

Usual delivery time: 3 weeks

Max Payload
7.5
kg
Weight
12
kg
DOF
12

Highlights

2024-09-23 14 22 55-42b571 de3f49228053429984aae4f25a24a952-mv2.webp (799×533) und 24 weitere Seiten

Driving Force

50% joint torque increased, extremely high torque density, response bandwidth, and reversed transmission efficiency.

2024-09-23 14 25 55-42b571 ab35de256ce4445985f132d201d7f9b4-mv2.jpg (800×533) und 25 weitere Seiten

Algorithm

More agile and responsive; stronger sumo ability and greater maneuverability.

2024-09-23 14 27 41-42b571 1ea3ded5ba7e489b829644f551e0682c-mv2.jpg (800×533) und 26 weitere Seiten

Interaction

​Enhance the real-time image transmission performance of the first-person view, and reduce latency.

42b571 d89b189cca8e41aba926f3a112d64878-mv2

Expansion

Additional applicable module design for unlimited modifications.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer