CYBERSTARS - Quadruped robot CYBER 1

‌
Part No.: RBTX-CYBE-0001

CYBERSTARS - Quadruped robot CYBER 1

The CYBERSTARS CYBER 1 is an industrial-grade quadruped robot designed for research and development of autonomous systems in areas such as human-robot interaction (HRI), SLAM, and transportation. With its four legs and 12 degrees of freedom (DOF), this robot can adapt to complex and diverse terrains.

The CYBER 1 features a stable drive and intelligent power management system, enabling efficient movement with extended operating time. Additionally, its high-performance joint motors provide strong torque, allowing it to perform agile movements, jumps, and carry heavy payloads.

As it has high-level ingress protection, the CYBER 1 can operate reliably in various outdoor and industrial environments.

Usual delivery time: 3 weeks
‌
Max Payload
10
kg
Max. speed
3
m⁄s
Weight
14
kg
Protection class
54

Highlights

https://a.storyblok.com/f/298593/510x276/41756be987/_17726880672133.png

1.The CYBER1 quadruped robot boasts excellent perception capabilities with its dual camera and radar system: the front camera features 1920*1080 video transmission resolution and a 120° ultra-wide-angle design, delivering clearer images and providing high-quality visual support for visual perception, while the front and rear ultrasonic radars offer a maximum effective detection range of 4.5 meters, which can accurately capture surrounding environment information, help achieve autonomous obstacle avoidance, and ensure movement safety.

https://a.storyblok.com/f/298593/1920x1080/2e700e6b74/_17726880131574.png

It is equipped with a powerful drive system and large power output: the CYBER1 quadruped robot is fitted with a 4800mAh battery (28.8V/138.24Wh), and an optional 9600mAh (28.8V/276.48Wh) long-endurance version is available; it also adopts an automotive-grade BMS power management system, which further improves motor work efficiency and operational stability.

https://a.storyblok.com/f/298593/2832x1316/db6f5708d2/pic-6.jpg

Supports APP remote control with real-time HD video transmission, delivering low-latency, immersive FPV (first-person view) operation. Feel like you're right there with every move.

https://a.storyblok.com/f/298593/1080x540/0ff7767d0b/_17726879989840.png

In terms of appearance, the CYBER1 offers colorful styling with four color options available, which can meet the needs of different application scenarios and bring more choices for users.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌