Robots
‌

Room Gantry RG-0014 | 3 DOF | 500x500x200mm | 10kg

by igus®Part No.: RBTX-IGUS-0097

CN¥65,674.60

excl. VAT & shipping (are calculated in the final step)

Usual delivery time:
3 weeks

Non-binding inquiry • No online purchase

Need integration service?Start request
  • Cell design and component selection
  • Programming & safety
  • Installation

Still have a technical question?Clarify it for free with an RBTXpert

Max Payload
10kg
Repeatability
0.5mm
Max Speed
0.5m⁄s
Working Space
500x500x200mm
Protection
-
Weight
11.6kg
DOF
3

Does the Room Gantry RG-0014 | 3 DOF | 500x500x200mm | 10kg fit?

No contact details needed

Highlights

Fit to your needs

Portal configurator

Customize the linear robot to your needs! Simply enter your desired dimensions. You can then download the CAD file and receive a summary by email.

Configure linear robot now

Free Download

Download now and try it out in advance

Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)

Download now - It's free

Typical application areas

Gantry robots are particularly suitable for pick & place applications in various areas. For example, in the laboratory, in manufacturing, for applications with adhesives or in vertical farming. They are compatible with various camera systems, grippers and accessories and can therefore also be used in bin-picking applications.

Optional handheld with touch screen

Choose the right setup for you.

You can control the robot either from your Windows 10 PC or from the optional handheld with touch screen. On the PC the robot can be programmed via a graphical user interface. With the handheld you can control the robot with a joystick and start programs via the touch screen. In addition, you can also connect a gamepad to your Windows PC for control as an alternative to the handheld. With this handheld, the robot runs autonomously without the computer after programming via the Windows PC.