UniX AI Wanda 2.0 | Humanoid Robot | 18 DOF


Part No.: RBTX-UNIX-0001

Full‑Size Humanoid Service Robot with 8‑DoF Bionic Arms & Long‑Endurance Operation

Wanda 2.0 is a 142–168 cm general‑purpose humanoid with 8‑DoF bionic arms adaptive grippers and a 982 mm span. It moves at 90 m/min handles 12 kg with 0.5 mm repeatability and uses differential drive plus 360° LiDAR to navigate 75 cm passages. A Battery life of 8–16 hours supports continuous workflows, in hospitality, retail and home environments.

Its perception suite includes dual RGB and RGB‑D cameras a 6‑mic array ultrasonic sensors and semantic keypoint detection for scene understanding. The AI stack applies imitation learning for stable autonomous tasks. Head yaw ±90°, pitch ±30° and a 260 mm torso lift extend interactive reach.

In‑house actuators, dual‑encoder loops and biomimetic grippers provide precise compliant handling. Open interfaces, workflow, modules and L4 applications with SLAM and UniX AI enable integration in commercial and household tasks. The platform delivers runtime precision mobility and flexible operation.

Ideal for office & mall reception, hotel service, household assistance, logistics support, and autonomous workflow execution in real indoor environments.

Usual delivery time: 3 weeks

Height
1,680
mm
DOF
18
max. Payload
12
kg
Speed
1.5
ms

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer