Unitree G1 EDU | U1-U14 | Humanoid Development Platforms

‌

Variants: EDU | Professional H

Part No.: RBTX-UNIT-0091

Unitree G1 Development platforms

The Unitree G1 Edu development platforms, as well as the Professional and Ultimate variants, are humanoid robot systems designed for research, development and application-specific robotics. High- and low-level secondary development, an SDK, AI algorithms and a 100-TOPS expansion dock enable the creation of custom applications. Depending on the base model, 23 or 29 degrees of freedom are available. The Professional and Ultimate variants supplement the platform with pre-configured gripping and hand solutions, some of which feature tactile sensors and wrist-mounted RGB cameras. This makes it possible, in particular, to develop and test gripping, manipulation and AI applications.

Usual delivery time: 6-8 weeks
‌
max. Payload
3
kg
DOF
25
Weight
35
kg
Height
1,270
mm
Speed
2
m⁄s
Operating time
2
h
Max Joint torque
120
nm

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌