Humanoid
‌

RBTX NOETIX N2 | Humanoid Robot

by NOETIX RoboticsPart No.: RBTX-NOET-0001

CN¥227,150

excl. VAT & shipping (are calculated in the final step)

Usual delivery time:
6-8 weeks

Non-binding inquiry • No online purchase

Need integration service?Start request
  • Cell design and component selection
  • Programming & safety
  • Installation

Still have a technical question?Clarify it for free with an RBTXpert

max. Payload
5kg
DOF
18
Weight
30kg
Height
1,180mm
Speed
2m⁄s
Operating time
2h
Max Joint torque
150nm

Highlights

Advantages Introduction

(1) Ultra-high Dynamic Performance: The hardware supports highly dynamic movements such as jumping and backflips.

(2) Standard Secondary Development Interface: NOETIX provides access to both low-level and high-level motion control interfaces. Users can call high-level interfaces to directly send velocity and motion commands, or use the low-level motion control interfaces to directly control joints and deploy their own algorithms.

(3) Excellent Product Stability: NOETIX E-series robots (Note: Assuming this refers to a previous series or internal test model related to N-series development; context suggests high durability) have been dropped from height dozens of times in internal labs and continue to operate stably, achieving industry-leading standards.

(4) Highly Aesthetic Appearance: The exterior design is simple and elegant, full of technological and futuristic appeal. The aluminum alloy structure is paired with a high-strength material shell, offering strong drop resistance, wear resistance, and reliability.

Downloads

Documentation

User guidePDFCAD fileZIP

External links

Vendor link