NOETIX BUMI Pro | Humanoid Robot | 21 DOF


Part No.: RBTX-NOET-0002

Compact Humanoid Companion & STEM Education Robot for Family, Makers & Programming Learning

The NOETIX BUMI is a 98 cm tall and 17 kg heavy robot for AI education, family interaction and maker projects. With 21 DOF and modular joint actuators up to 70 Nm it achieves lifelike bipedal motion, flexible dancing and portable lightweight performance. Integrated internal wiring supports stable gait coordination and torque output during daily interactive tasks.

Powered by 6 TOPS edge computing depth camera IMU ring microphones and built-in speaker enable visual recognition, voice wake-up and multimodal human-robot interaction. It provides Wi-Fi + Bluetooth mobile APP graphic programming APIs and full upper/lower motion control secondary development. Quick-swap 48V 5.1Ah battery enables 2 to 3 hours of continuous active use.

It supports manual teaching, dynamic dance choreography and autonomous standing/lying behaviors for home and education field demands.

Usual delivery time: 6 weeks

max. Payload
6
kg
DOF
21
Weight
17
kg
Height
980
mm
Speed
0.5
ms
Operating time
2
h
Max Joint torque
70
nm

Highlights

https://a.storyblok.com/f/298593/2380x1534/f368be6108/png.jpg

(1)Superior Locomotion Performance

Equipped with 21-degree-of-freedom integrated drive joints delivering a peak torque of 70 Nm per joint. Weighing 17 kg with a height of 980 mm and a maximum walking speed of 0.5 m/s, the robot realizes stable anti-disturbance gaits and supports bionic motions including self-righting after falling and dance reproduction. The internally routed wiring delivers a neat appearance alongside easy disassembly, assembly and maintenance.

(2)Comprehensive Perception & Open Development Architecture

Pre-installed with a depth camera, IMU attitude sensor, ring microphone array and loudspeaker to realize visual recognition and voice interaction. Open APIs and graphical programming environment are available for secondary development and debugging, together with abundant built-in motion function libraries, perfectly catering to research studies and maker development for students.

(3)Long-duration Battery Life & Full Supporting Ecosystem

Adopts quick-release power batteries that sustain 2 to 3 hours of continuous operation, satisfying long-hour teaching and competition demonstrations. The official ecosystem is equipped with complete teaching curricula, simulation debugging documents and demonstration samples to lower the entry barrier for humanoid robotics, applicable to classroom teaching, scientific competitions and household interactive scenarios.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer