Elephant Robotics Humanoid | Mercury B1

‌
Part No.: RBTX-ELE-0003

Mercury B1 – Dual-Arm Semi-Humanoid Robot for Multi-Scenario Applications

The Mercury B1 is a dual-arm semi-humanoid robot with 17 degrees of freedom, equipped with two A1 seven-axis robotic arms. It has the characteristics of high precision, high inertia and low dead weight, and adopt a modular design with hollow wiring for easy maintenance and upgrading.

The Mercury B1 supports mainstream programming languages such as Python and C++. It achieves 21 TOPS of AI computing performance. It is equipped with an integrated 3D camera and a high-definition linear microphone array, supporting 2D/3D machine vision-guided grasping, VR remote operation and AI voice intelligent interaction.

It fully meets the needs of education, scientific research, service and entertainment scenarios, making it an ideal choice for robot technology teaching, embodied intelligence research, commercial exhibition services and creative entertainment development.

Usual delivery time: 3 weeks
‌
max. Payload
1
kg
DOF
17
Weight
8
kg
Height
537
mm
Operating time
8
h

Highlights

https://a.storyblok.com/f/298593/550x483/81fa4771d5/_17657687592503.png

(1) Exoskeleton controller real-time operation : With the myController S570 exoskeleton controller, achieve a 1:1 reproduction of movements. This allows the robot to move freely without being constrained by code, making actions smoother and more fluid, meeting the demands of various application scenarios such as embodied intelligence data collection and robot remote operation control.

(2) Artificial Intelligence Brings a Whole New Experience : As one of the earliest robot brands adapted for ChatGPT for Robotics, Mercury B1 is equipped with a high-definition linear microphone array, supporting real-time voice capture, bringing a whole new experience of AI voice intelligent recognition interaction.

(3) Diversified software ecosystem : The Mercury Robotics series adheres to the open-source tradition of Elephant Software, supporting a rich software ecosystem and mainstream programming languages. It also supports mainstream simulation software including ROS, Moveit, Gazebo, and Mujoco, enhancing the autonomous learning and rapid iteration capabilities of robotic intelligence.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌