DexForce W1 Pro | Humanoid Robot | 34 DOF


Part No.: RBTX-DEX-0002

A next‑generation, AI‑defined humanoid robot engineered for high‑precision manipulation, long‑duration autonomous operation, and multi‑scenario industrial deployment.

The W1 Pro offers up to 40 DOF with dual 7‑DoF arms, optional dexterous hands, and a wheeled omnidirectional or differential chassis, delivering exceptional flexibility and motion accuracy. It supports a 10 kg single‑arm payload, sub‑millimeter precision, 1000 Hz full‑body control, binocular stereo vision, wrist cameras, LiDAR‑enhanced SLAM, and hybrid VSLAM mapping for reliable navigation and real‑time spatial perception. These capabilities enable stable, repeatable execution of demanding tasks such as assembly, inspection, coffee machine operation, or delicate service interactions.

Powered by the DexVerse embodied intelligence engine and Sim2Real VLA models, the W1 Pro provides ≥300 TOPS compute, dual‑PC architecture, EtherCAT ring networking, high‑frequency control, and compatibility with ROS‑based platforms, cloud teleoperation, and modular end‑effectors. Its flexible software and interface ecosystem ensures seamless integration into industrial workflows, research environments, and automated service infrastructures.

Applications include intelligent manufacturing, quality inspection, logistics automation, data collection, training pipelines, commercial service robotics, and long‑duration autonomous tasks across diverse industrial and service environments.

Usual delivery time: 3 weeks

max. Payload
10
kg
DOF
34
Weight
110
kg
Height
1,636
mm
Speed
1.5
ms

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer