bowin Humanoid Robot BW10-Lite

‌
Part No.: RBTX-BOWI-0002

Bowin Humanoid Robot BW10 Lite | Industrial Wheeled Dual-Arm Robot | 14 DOF

The Bowin Humanoid Robot BW10 Lite is a cost-effective industrial-grade embodied AI wheeled dual-arm robot, adopting four-wheel omnidirectional mobile chassis and dual 7-DoF robotic arm modules, designed to automate standard repetitive manufacturing workflows.

It features 14 total degrees of freedom, with a maximum single-arm payload of 10 kg and combined dual-arm payload up to 20 kg. The robot reaches a maximum moving speed of 1.5 m/s, with repeat positioning accuracy of ±0.05 mm. Powered by the self-developed Bolt industrial embodied model, it supports dual-battery hot swapping and autonomous battery replacement, achieving ≥5 hours continuous operating time for long-shift factory operations. It reserves rich hardware interfaces and open software APIs for convenient custom secondary development and production line integration.

It is widely applied in automotive electronics, 3C electronics, white home appliances, new energy, logistics handling, bin picking, palletizing, assembly and inspection tasks, offering affordable and reliable wheeled dual-arm robotic solutions for flexible industrial automation.

Usual delivery time: 4 weeks
‌
max. Payload
20
kg
DOF
14
Weight
175
kg
Height
1,720
mm
Speed
1.5
m⁄s
Operating time
5
h

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌