bowin Humanoid Robot BW10

‌
Part No.: RBTX-BOWI-0001

Bowin Humanoid Robot BW10 | Industrial Wheeled Dual-Arm Robot | 14 DOF

The Bowin Humanoid Robot BW10 is an industrial-grade embodied AI wheeled dual-arm robot built for heavy-duty manufacturing tasks, adopting four-wheel omnidirectional mobile chassis and dual 7-DoF force-controlled robotic arm modules. It delivers high-precision manipulation and flexible factory navigation for mid-to-heavy industrial workloads.

It features 14 total degrees of freedom, with a maximum single-arm payload of 15 kg and combined dual-arm payload up to 35 kg. The robot reaches a maximum moving speed of 2.0 m/s, with repeat positioning accuracy of ±0.05 mm. Equipped with the self-developed Bolt industrial embodied model, it supports dual-battery hot swapping and autonomous battery replacement, achieving ≥8 hours continuous operating time for 7×24-hour non-stop production. It provides abundant hardware interfaces and open software environment for secondary development and on-site system integration.

It is widely used in automotive component manufacturing, new energy production, 3C electronics, warehouse sorting, material handling, assembly and quality inspection scenarios, delivering robust wheeled dual-arm embodied AI solutions for modern smart factories.

Usual delivery time: 4 weeks
‌
max. Payload
35
kg
DOF
14
Height
1,730
mm
Speed
2
m⁄s
Operating time
8
h

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌