AGS | Textile Gripper | Pneumatic Gripper
Part No.: RBTX-AGS-0034
Variants: Unit simple
AGS Textile Gripper – Precise Solution for Textile Applications
The AGS Textile Gripper is a pneumatically operated gripper with a maximum jaw stroke of 10 mm to 32 mm. With over 750 expandable components and a maximum ambient temperature of up to 100° Celsius, it is ideal for flexible and demanding tasks in textile processing. Its robust design ensures precise and reliable gripping, even under challenging conditions.
External interfaces enable seamless integration into existing automation systems. Easy connectivity with various robotic solutions ensures maximum compatibility and reduces installation time.
Perfect for handling delicate fabrics and textile materials – the AGS Textile Gripper offers efficiency and versatility.
Usual delivery time: 3 weeks
If you would like to purchase individual components, simply empty your System Cart Builder.
Weight
0.43
kg
Propulsion Method
Pneumatic
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer
)