Two Finger Parallel SoftGripper - 15° Cone Angle 2 Positions
Variants: Without FDA comliant base
The SoftGrippers are lightweight, easy to use and have no sharp edges. The heart of the gripper are the fingers. They adapt to the shape of any object without damaging the surface. The main advantages are light weight, speed and ability to work with all types of food. The pneumatically driven fingers are made of FDA-approved silicone rubber. Optionally, the base is also available as an FDA-compliant version. Softgripping guarantees a service life of more than 10 million cycles at 1 bar pressure.
Usual delivery time: 3 weeks
Weight
0.143
kg
Max Gripping force
7
N
Recommended workpiece weight
0.2
kg
Gross Payload
0.343
kg
Highlights

The SoftGripper is ideal for pick and place tasks in the food industry. Typical examples are strawberry picking and general handling of fruits, apples, figs, mandarins, eggs and vials.
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer