Tooldrives | Compact Line Modul

‌
Part No.: RBTX-TOOL-0004

A compact, high‑power machining module designed for cobot integration and demanding dry‑processing applications.

The Compact Line Module combines exceptional robustness with high power density, enabling drilling, milling, deburring, grinding, polishing and sawing in a compact 170 mm, 2.3 kg form factor. Its ER20 tool holder, excellent concentricity and durable bearings make it a versatile all‑rounder for precise surface machining and flexible robot setups.

UR+ certification ensures seamless integration with Universal Robots, allowing direct control via PolyScope. Modular mounting options, variable cable outlets, suction‑ready interfaces and a powerful synchronous motor (>2 kW, 14,000 rpm) support efficient, energy‑saving operation.

Ideal for automated drilling, milling, deburring, polishing and woodworking or composite dry‑machining tasks requiring compact size, precision and reliable cobot compatibility.

Usual delivery time: 3 weeks
‌
Weight
2.3
kg

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌