SGB 32 Plastic angle gripper, pneumatic


Part No.: RBTX-SNK-0013

Compact angular gripper for lightweight, precise and fast handling of small components.

The SCHUNK SGB 32 is a pneumatic 2‑finger angular gripper designed for dynamic small‑part handling where minimal weight and high responsiveness are essential. With an 8° opening angle per jaw, a closing torque of 0.9 Nm and a closing force of 225 N, it offers strong gripping performance despite its extremely low weight of just 40 g. The integrated lever mechanism with spring return provides fast, reliable actuation, making the gripper suitable for high‑speed automation.

Its robust plastic housing with metallic functional elements ensures durability and resistance to corrosion and contamination. The compact geometry and flexible mounting options allow easy integration into space‑restricted automation cells. With repeatability of 0.1 mm and short switching times of 0.04–0.06 seconds, the SGB 32 is optimized for precise, repetitive handling tasks.

Ideal for electronics assembly, handling of molded plastic parts, lightweight pick‑and‑place operations and applications requiring fast, reliable angular gripping.

Usual delivery time: 3 weeks

Weight
0.04
kg
Max Gripping force
225
N
Recommended workpiece weight
0.2
kg
Max. ambient temperature
90
Repeatability
0.1
mm

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer