SGW 50 Angular Gripper - Pneumatic
1 / 1

Part No.: RBTX-SNK-0017
Small, simple pressurized plastic angular gripper with spring return. Universal application in clean and slightly dirty environments, with special requirements on corrosion resistance and anti-static properties of the gripping unit.
Usual delivery time: 3 weeks
Opening angle per jaw
8
°
Weight
0.09
kg
Max Gripping force
682
N
Recommended workpiece weight
0.6
kg
Gross Payload
0.69
kg
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer
微信扫码开始咨询
